Z-Stack API Reference  7.10.00.10
zclLCMove_t Struct Reference

Data Fields

uint8_t moveMode
 LEVEL_MOVE_ON_AND_UP, LEVEL_MOVE_DOWN, or LEVEL_MOVE_DOWN_AND_OFF. More...
 
uint8_t rate
 rate of movement in steps per second
 
uint8_t withOnOff
 with On/off command
 

Field Documentation

§ moveMode

uint8_t moveMode

LEVEL_MOVE_ON_AND_UP, LEVEL_MOVE_DOWN, or LEVEL_MOVE_DOWN_AND_OFF.

move mode which is either LEVEL_MOVE_STOP, LEVEL_MOVE_UP,


The documentation for this struct was generated from the following file: