TI BLE5-Stack API Documentation
2.02.09.00
|
PSM information format. More...
Data Fields | |
uint16 | initPeerCredits |
Number of LE-frames that peer device can send. | |
uint8 | maxNumChannels |
Maximum number of CO Channels supported by PSM. | |
uint16 | mps |
Maximum payload size that can be received by local device. | |
uint16 | mtu |
Maximum SDU size that can be received by local device. | |
uint8 | numActiveChannels |
Number of active CO Channels. | |
uint16 | peerCreditThreshold |
Low threshold for number of peer credits. | |
PSM information format.