TI OAD API Documentation
2.02.09.00
|
Data Fields | |
uint32_t | counter |
Timestamp/counter of image. | |
uint32_t | extFlAddr |
Location of the image in ext flash. | |
imgFixedHdr_t | fixedHdr |
This is the core image header. | |
External flash image header used to populate the table of image headers in external flash.