![]() |
![]() |
DAC driver implementation for the DAC peripheral on CC26X2.
This DAC driver implementation is designed to operate on a DAC peripheral for CC26X2.
Refer to DAC.h for a complete description of APIs & example of use.
#include <ti/drivers/DAC.h>#include <ti/drivers/GPIO.h>#include <ti/drivers/Power.h>#include <ti/drivers/power/PowerCC26XX.h>
Go to the source code of this file.
Data Structures | |
| struct | DACCC26XX_HWAttrs |
| DACCC26XX Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. More... | |
| struct | DACCC26XX_Object |
| DACCC26XX Object. More... | |
Enumerations | |
| enum | DAC_VrefSource { DAC_VREF_DCOUPL = AUXDAC_VREF_SEL_DCOUPL, DAC_VREF_ADCREF = AUXDAC_VREF_SEL_ADCREF, DAC_VREF_VDDS = AUXDAC_VREF_SEL_VDDS } |
| DAC voltage reference setting. More... | |
| enum DAC_VrefSource |
DAC voltage reference setting.
The enum defines the DAC voltage reference that the module uses.