#include <TimestampP.h>
Data Fields | |
struct { | |
uint32_t fracBytes:4 | |
uint32_t intBytes:4 | |
uint32_t exponent:8 | |
int32_t multiplier:16 | |
} | format |
uint32_t | value |
uint32_t TimestampP_Format::fracBytes |
uint32_t TimestampP_Format::intBytes |
uint32_t TimestampP_Format::exponent |
int32_t TimestampP_Format::multiplier |
struct { ... } TimestampP_Format::format |
uint32_t TimestampP_Format::value |