Z-Stack API Reference  7.40.00.20
zclClosuresWcInfoConfigStatus_t Struct Reference

Window Covering Cluster - Bits in Config/Status Attribute. More...

#include <zcl_closures.h>

Data Fields

uint8_t Operational: 1
 Window Covering is operational or not.
 
uint8_t Online: 1
 Window Covering is enabled for transmitting over the Zigbee network or not.
 
uint8_t CommandsReversed: 1
 Identifies the direction of rotation for the Window Covering.
 
uint8_t LiftControl: 1
 Identifies, lift control supports open loop or closed loop.
 
uint8_t TiltControl: 1
 Identifies, tilt control supports open loop or closed loop.
 
uint8_t LiftEncoderControlled: 1
 Identifies, lift control uses Timer or Encoder.
 
uint8_t TiltEncoderControlled: 1
 Identifies, tilt control uses Timer or Encoder.
 
uint8_t Reserved: 1
 

Detailed Description

Window Covering Cluster - Bits in Config/Status Attribute.


The documentation for this struct was generated from the following file: