44 #ifndef __RFC_STRUCT_ATTR    46 #define __RFC_STRUCT_ATTR __attribute__ ((aligned (4)))    47 #elif defined(__TI_ARM__)    48 #define __RFC_STRUCT_ATTR __attribute__ ((__packed__,aligned (4)))    50 #define __RFC_STRUCT_ATTR   104       uint8_t numCorrInv:4;             
   105       uint8_t numCorrBusy:4;            
   110       uint8_t triggerType:4;            
   124 #define CMD_PROP_TX                                             0x3801   134       uint8_t triggerType:4;            
   163 #define CMD_PROP_RX                                             0x3802   173       uint8_t triggerType:4;            
   188       uint8_t bRepeatNok:1;             
   194       uint8_t bChkAddress:1;            
   203       uint8_t bAutoFlushIgnored:1;      
   204       uint8_t bAutoFlushCrcErr:1;       
   206       uint8_t bIncludeHdr:1;            
   207       uint8_t bIncludeCrc:1;            
   208       uint8_t bAppendRssi:1;            
   209       uint8_t bAppendTimestamp:1;       
   210       uint8_t bAppendStatus:1;          
   219       uint8_t triggerType:4;            
   235 #define CMD_PROP_TX_ADV                                         0x3803   245       uint8_t triggerType:4;            
   263       uint8_t bCrcIncHdr:1;             
   270       uint8_t bExtTxTrig:1;             
   280       uint8_t triggerType:4;            
   299 #define CMD_PROP_RX_ADV                                         0x3804   309       uint8_t triggerType:4;            
   324       uint8_t bRepeatNok:1;             
   330       uint8_t bCrcIncHdr:1;             
   339       uint8_t bAutoFlushIgnored:1;      
   340       uint8_t bAutoFlushCrcErr:1;       
   342       uint8_t bIncludeHdr:1;            
   343       uint8_t bIncludeCrc:1;            
   344       uint8_t bAppendRssi:1;            
   345       uint8_t bAppendTimestamp:1;       
   346       uint8_t bAppendStatus:1;          
   353       uint16_t numHdrBits:6;            
   355       uint16_t numLenBits:5;            
   368       uint8_t triggerType:4;            
   385 #define CMD_PROP_CS                                             0x3805   395       uint8_t triggerType:4;            
   407       uint8_t bFsOffIdle:1;             
   408       uint8_t bFsOffBusy:1;             
   422       uint8_t timeoutRes:1;             
   433       uint8_t numCorrInv:4;             
   434       uint8_t numCorrBusy:4;            
   439       uint8_t triggerType:4;            
   453 #define CMD_PROP_RADIO_SETUP                                    0x3806   463       uint8_t triggerType:4;            
   476       uint16_t deviation:11;            
   480       uint16_t deviationStepSz:2;       
   488       uint32_t rateWord:21;             
   489       uint32_t decimMode:3;             
   497       uint8_t nPreamBytes:6;            
   510       uint16_t bBitReversal:1;          
   511       uint16_t bMsbFirst:1;             
   519       uint16_t whitenMode:3;            
   529       uint16_t frontEndMode:3;          
   536       uint16_t analogCfgMode:6;         
   538       uint16_t bNoFsPowerUp:1;          
   547       uint16_t bSynthNarrowBand:1;      
   551    uint32_t* pRegOverride;              
   559 #define CMD_PROP_RADIO_DIV_SETUP                                0x3807   569       uint8_t triggerType:4;            
   582       uint16_t deviation:11;            
   586       uint16_t deviationStepSz:2;       
   594       uint32_t rateWord:21;             
   595       uint32_t decimMode:3;             
   603       uint8_t nPreamBytes:6;            
   616       uint16_t bBitReversal:1;          
   617       uint16_t bMsbFirst:1;             
   625       uint16_t whitenMode:3;            
   635       uint16_t frontEndMode:3;          
   642       uint16_t analogCfgMode:6;         
   644       uint16_t bNoFsPowerUp:1;          
   653       uint16_t bSynthNarrowBand:1;      
   657    uint32_t* pRegOverride;              
   673 #define CMD_PROP_RX_SNIFF                                       0x3808   683       uint8_t triggerType:4;            
   698       uint8_t bRepeatNok:1;             
   704       uint8_t bChkAddress:1;            
   713       uint8_t bAutoFlushIgnored:1;      
   714       uint8_t bAutoFlushCrcErr:1;       
   716       uint8_t bIncludeHdr:1;            
   717       uint8_t bIncludeCrc:1;            
   718       uint8_t bAppendRssi:1;            
   719       uint8_t bAppendTimestamp:1;       
   720       uint8_t bAppendStatus:1;          
   729       uint8_t triggerType:4;            
   748       uint8_t timeoutRes:1;             
   759       uint8_t numCorrInv:4;             
   760       uint8_t numCorrBusy:4;            
   765       uint8_t triggerType:4;            
   779 #define CMD_PROP_RX_ADV_SNIFF                                   0x3809   789       uint8_t triggerType:4;            
   804       uint8_t bRepeatNok:1;             
   810       uint8_t bCrcIncHdr:1;             
   819       uint8_t bAutoFlushIgnored:1;      
   820       uint8_t bAutoFlushCrcErr:1;       
   822       uint8_t bIncludeHdr:1;            
   823       uint8_t bIncludeCrc:1;            
   824       uint8_t bAppendRssi:1;            
   825       uint8_t bAppendTimestamp:1;       
   826       uint8_t bAppendStatus:1;          
   833       uint16_t numHdrBits:6;            
   835       uint16_t numLenBits:5;            
   848       uint8_t triggerType:4;            
   868       uint8_t timeoutRes:1;             
   879       uint8_t numCorrInv:4;             
   880       uint8_t numCorrBusy:4;            
   885       uint8_t triggerType:4;            
   897 #define CMD_PROP_RADIO_SETUP_PA                                 CMD_PROP_RADIO_SETUP   910       uint8_t triggerType:4;            
   923       uint16_t deviation:11;            
   927       uint16_t deviationStepSz:2;       
   935       uint32_t rateWord:21;             
   936       uint32_t decimMode:3;             
   944       uint8_t nPreamBytes:6;            
   957       uint16_t bBitReversal:1;          
   958       uint16_t bMsbFirst:1;             
   966       uint16_t whitenMode:3;            
   976       uint16_t frontEndMode:3;          
   983       uint16_t analogCfgMode:6;         
   985       uint16_t bNoFsPowerUp:1;          
   994       uint16_t bSynthNarrowBand:1;      
   998    uint32_t* pRegOverride;              
   999    uint32_t* pRegOverrideTxStd;         
  1001    uint32_t* pRegOverrideTx20;          
  1008 #define CMD_PROP_RADIO_DIV_SETUP_PA                                 CMD_PROP_RADIO_DIV_SETUP  1021       uint8_t triggerType:4;            
  1023       uint8_t triggerNo:2;              
  1034       uint16_t deviation:11;            
  1038       uint16_t deviationStepSz:2;       
  1045       uint32_t preScale:8;              
  1046       uint32_t rateWord:21;             
  1047       uint32_t decimMode:3;             
  1055       uint8_t nPreamBytes:6;            
  1056       uint8_t preamMode:2;              
  1068       uint16_t bBitReversal:1;          
  1069       uint16_t bMsbFirst:1;             
  1077       uint16_t whitenMode:3;            
  1087       uint16_t frontEndMode:3;          
  1088       uint16_t biasMode:1;              
  1094       uint16_t analogCfgMode:6;         
  1096       uint16_t bNoFsPowerUp:1;          
  1105       uint16_t bSynthNarrowBand:1;      
  1109    uint32_t* pRegOverride;              
  1110    uint16_t centerFreq;                 
  1121    uint32_t* pRegOverrideTxStd;         
  1122    uint32_t* pRegOverrideTx20;          
  1131 #define CMD_PROP_SET_LEN                                        0x3401  1142 #define CMD_PROP_RESTART_RX                                     0x3402  1172       uint8_t addressInd:5;             
  1173       uint8_t syncWordId:1;             
 Carrier Sense Command. 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:387
 
#define __RFC_STRUCT
Definition: cc13x1_cc26x1/driverlib/rf_prop_cmd.h:41
 
Set Packet Length Command. 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:1133
 
Proprietary Mode Advanced Transmit Command. 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:237
 
#define __RFC_STRUCT_ATTR
Definition: cc13x1_cc26x1/driverlib/rf_prop_cmd.h:50
 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:902
 
Proprietary Mode Radio Setup Command for 2.4 GHz. 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:455
 
Proprietary Mode Radio Setup Command for All Frequency Bands. 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:561
 
Proprietary Mode Receive Command. 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:165
 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:1170
 
Proprietary Mode Advanced Receive Command with Sniff Mode. 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:781
 
Proprietary Mode Transmit Command. 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:126
 
Restart Packet Command. 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:1144
 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:1013
 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:1154
 
uint32_t ratmr_t
Type definition for RAT. 
Definition: cc13x2_cc26x2/driverlib/rf_mailbox.h:57
 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:83
 
Type definition for a data queue. 
Definition: cc13x2_cc26x2/driverlib/rf_mailbox.h:62
 
Proprietary Mode Advanced Receive Command. 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:301
 
Definition: cc13x2_cc26x2/driverlib/rf_common_cmd.h:122
 
Proprietary Mode Receive Command with Sniff Mode. 
Definition: cc13x2_cc26x2/driverlib/rf_prop_cmd.h:675