![]()  | 
  ![]()  | 
| 
    rflib
    
   | 
 
Set Transmit Power for 20-dBm PA. More...
#include <rf_common_cmd.h>
Data Fields | |
| uint16_t | commandNo | 
| The command ID number 0x0014.  More... | |
| uint16_t | __dummy0 | 
| uint32_t | tx20Power | 
| New TX power setting.  More... | |
Set Transmit Power for 20-dBm PA.
| uint16_t rfc_CMD_SET_TX20_POWER_s::commandNo | 
The command ID number 0x0014.
| uint16_t rfc_CMD_SET_TX20_POWER_s::__dummy0 | 
| uint32_t rfc_CMD_SET_TX20_POWER_s::tx20Power | 
New TX power setting.