SYS/BIOS  7.00
Data Fields
HeapTrack_Struct Struct Reference

#include </home/developer/.conan/data/tirtos/7.07.00.03/library-sb/ga/build/5ab84d6acfe1f23c4fae0ab88f26e3a396351ac9/kernel/tirtos7/packages/ti/sysbios/heaps/HeapTrack.h>

Collaboration diagram for HeapTrack_Struct:
Collaboration graph
[legend]

Data Fields

IHeap_Object iheap
 
Queue_Elem objElem
 
IHeap_Handle internalHeap
 Heap to use with HeapTrack. More...
 
Queue_Struct trackQueue
 
size_t size
 
size_t peak
 
size_t sizeWithoutTracker
 
size_t peakWithoutTracker
 

Field Documentation

§ iheap

IHeap_Object HeapTrack_Struct::iheap

§ objElem

Queue_Elem HeapTrack_Struct::objElem

§ internalHeap

IHeap_Handle HeapTrack_Struct::internalHeap

Heap to use with HeapTrack.

§ trackQueue

Queue_Struct HeapTrack_Struct::trackQueue

§ size

size_t HeapTrack_Struct::size

§ peak

size_t HeapTrack_Struct::peak

§ sizeWithoutTracker

size_t HeapTrack_Struct::sizeWithoutTracker

§ peakWithoutTracker

size_t HeapTrack_Struct::peakWithoutTracker

The documentation for this struct was generated from the following file:
© Copyright 1995-2024, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale