Z-Stack API Reference  8.31.00.00

This group defines the Zone Type Attribute values defined in the ZCL v7 specification NOTE: if more Zone Type Attribute values are added,. More...

Macros

#define SS_IAS_ZONE_TYPE_STANDARD_CIE   0x0000
 
#define SS_IAS_ZONE_TYPE_MOTION_SENSOR   0x000D
 
#define SS_IAS_ZONE_TYPE_CONTACT_SWITCH   0x0015
 
#define SS_IAS_ZONE_TYPE_DOOR_WINDOW_HANDLE   0x0016
 
#define SS_IAS_ZONE_TYPE_FIRE_SENSOR   0x0028
 
#define SS_IAS_ZONE_TYPE_WATER_SENSOR   0x002A
 
#define SS_IAS_ZONE_TYPE_GAS_SENSOR   0x002B
 
#define SS_IAS_ZONE_TYPE_PERSONAL_EMERGENCY_DEVICE   0x002C
 
#define SS_IAS_ZONE_TYPE_VIBRATION_MOVEMENT_SENSOR   0x002D
 
#define SS_IAS_ZONE_TYPE_REMOTE_CONTROL   0x010F
 
#define SS_IAS_ZONE_TYPE_KEY_FOB   0x0115
 
#define SS_IAS_ZONE_TYPE_KEYPAD   0x021D
 
#define SS_IAS_ZONE_TYPE_STANDARD_WARNING_DEVICE   0x0225
 
#define SS_IAS_ZONE_TYPE_GLASS_BREAK_SENSOR   0x0226
 
#define SS_IAS_ZONE_TYPE_SECURITY_REPEATER   0x0229
 
#define SS_IAS_ZONE_TYPE_INVALID_ZONE_TYPE   0xFFFF
 

Detailed Description

This group defines the Zone Type Attribute values defined in the ZCL v7 specification NOTE: if more Zone Type Attribute values are added,.

Macro Definition Documentation

§ SS_IAS_ZONE_TYPE_CONTACT_SWITCH

#define SS_IAS_ZONE_TYPE_CONTACT_SWITCH   0x0015

Zone Type | Alarm1 | Alarm2 | Contact switch | 1st portal Open-Close | 2nd portal Open-Close |

§ SS_IAS_ZONE_TYPE_DOOR_WINDOW_HANDLE

#define SS_IAS_ZONE_TYPE_DOOR_WINDOW_HANDLE   0x0016

Zone Type | Alarm1 | Alarm2 | Description | D/W handle | 0b0 | 0b0 | (Door/window) closed | | 0b1 | 0b0 | (Door/window) tilted (partly open) | | 0b1 | 0b1 | (Door/window) open |

§ SS_IAS_ZONE_TYPE_FIRE_SENSOR

#define SS_IAS_ZONE_TYPE_FIRE_SENSOR   0x0028

Zone Type | Alarm1 | Alarm2 | Fire sensor | Fire indication | |

§ SS_IAS_ZONE_TYPE_GAS_SENSOR

#define SS_IAS_ZONE_TYPE_GAS_SENSOR   0x002B

Zone Type | Alarm1 | Alarm2 | Carbon Monoxide (CO) sensor | CO indication | Cooking indication |

§ SS_IAS_ZONE_TYPE_GLASS_BREAK_SENSOR

#define SS_IAS_ZONE_TYPE_GLASS_BREAK_SENSOR   0x0226

Zone Type | Alarm1 | Alarm2 | Glass break sensor | Glass breakage detected | |

§ SS_IAS_ZONE_TYPE_INVALID_ZONE_TYPE

#define SS_IAS_ZONE_TYPE_INVALID_ZONE_TYPE   0xFFFF

Zone Type | Alarm1 | Alarm2 | Invalid Zone Type | | |

§ SS_IAS_ZONE_TYPE_KEY_FOB

#define SS_IAS_ZONE_TYPE_KEY_FOB   0x0115

Zone Type | Alarm1 | Alarm2 | Key fob | Panic | Emergency |

§ SS_IAS_ZONE_TYPE_KEYPAD

#define SS_IAS_ZONE_TYPE_KEYPAD   0x021D

Zone Type | Alarm1 | Alarm2 | Keypad | Panic | Emergency |

§ SS_IAS_ZONE_TYPE_MOTION_SENSOR

#define SS_IAS_ZONE_TYPE_MOTION_SENSOR   0x000D

Zone Type | Alarm1 | Alarm2 | Motion sensor | Intrusion indication | Presence indication |

§ SS_IAS_ZONE_TYPE_PERSONAL_EMERGENCY_DEVICE

#define SS_IAS_ZONE_TYPE_PERSONAL_EMERGENCY_DEVICE   0x002C

Zone Type | Alarm1 | Alarm2 | Personal emergency device | Fall/Concussion | Emergency button |

§ SS_IAS_ZONE_TYPE_REMOTE_CONTROL

#define SS_IAS_ZONE_TYPE_REMOTE_CONTROL   0x010F

Zone Type | Alarm1 | Alarm2 | Remote Control | Panic | Emergency |

§ SS_IAS_ZONE_TYPE_SECURITY_REPEATER

#define SS_IAS_ZONE_TYPE_SECURITY_REPEATER   0x0229

Zone Type | Alarm1 | Alarm2 | Security repeater | | |

§ SS_IAS_ZONE_TYPE_STANDARD_CIE

#define SS_IAS_ZONE_TYPE_STANDARD_CIE   0x0000

Zone Type | Alarm1 | Alarm2 | Standard CIE | System Alarm | |

§ SS_IAS_ZONE_TYPE_STANDARD_WARNING_DEVICE

#define SS_IAS_ZONE_TYPE_STANDARD_WARNING_DEVICE   0x0225

Zone Type | Alarm1 | Alarm2 | Standard Warning Device | | |

§ SS_IAS_ZONE_TYPE_VIBRATION_MOVEMENT_SENSOR

#define SS_IAS_ZONE_TYPE_VIBRATION_MOVEMENT_SENSOR   0x002D

Zone Type | Alarm1 | Alarm2 | Vibration/Movement sensor | Movement indication | Vibration |

§ SS_IAS_ZONE_TYPE_WATER_SENSOR

#define SS_IAS_ZONE_TYPE_WATER_SENSOR   0x002A

Zone Type | Alarm1 | Alarm2 | Water sensor | Water overflow indication | |