![]()  | 
  ![]()  | 
| 
    Z-Stack API Reference
    8.31.00.00
    
   | 
 
This group defines the structs and callbacks used for IAS Zone devices. More...
Data Structures | |
| struct | zclZoneChangeNotif_t | 
| struct | zclZoneEnrollReq_t | 
| struct | zclZoneEnrollRsp_t | 
Typedefs | |
| typedef ZStatus_t(* | zclSS_ChangeNotification_t) (zclZoneChangeNotif_t *pCmd, afAddrType_t *srcAddr) | 
| This callback is called to process a Change Notification command.  | |
| typedef ZStatus_t(* | zclSS_EnrollRequest_t) (zclZoneEnrollReq_t *pReq, uint8_t endpoint) | 
| This callback is called to process a Enroll Request command.  | |
| typedef ZStatus_t(* | zclSS_EnrollResponse_t) (zclZoneEnrollRsp_t *pRsp) | 
| This callback is called to process a Enroll Response command.  | |
This group defines the structs and callbacks used for IAS Zone devices.