![]()  | 
  ![]()  | 
| 
    Z-Stack API Reference
    8.31.00.00
    
   | 
 
Data Fields | |
| uint8_t | deviceId | 
| The DeviceID for GPD.  | |
| gpdCommissioningOptions_t | options | 
| Options field.  | |
| gpdCommissioningExtOptions_t | extOptions | 
| Extended options field.  | |
| uint8_t | gpdKey [SEC_KEY_LEN] | 
| The security key for the GPD.  | |
| uint32_t | gpdKeyMic | 
| Key MIC.  | |
| uint32_t | gpdOutCounter | 
| Security frame counter.  | |
| gpdCommissioningAppInfo_t | appInfo | 
| Application information.  | |
| uint16_t | manufacturerId | 
| ManufacturerID value.  | |
| uint16_t | modeId | 
| ModelID value.  | |
| uint8_t | numberOfGpdCommands | 
| uint8_t * | pGpdCommandList | 
| Commmand list.  | |
| gpdCommissioningClusterLength_t | clusterListLength | 
| Cluster list lenght.  | |
| uint16_t * | pServerList | 
| Server list.  | |
| uint16_t * | pClientList | 
| Client list.  | |
| uint8_t numberOfGpdCommands | 
Number of GP commands defines the number of items in the GP command list field.