Z-Stack API Reference  8.31.00.00
_zstack_sysAppMsg_t Struct Reference

#include <zstack.h>

Data Fields

uint8_t dstEndpoint
 
uint8_t appDataLen
 Application data lenght.
 
uint8_t * pAppData
 pointer to App Data
 

Detailed Description

Structure to return the system application message.

Field Documentation

§ dstEndpoint

uint8_t dstEndpoint

destination endpoint


The documentation for this struct was generated from the following file: