Z-Stack API Reference  8.31.00.00
_zstackmsg_afdataconfirmind_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_afDataConfirmInd_t req
 

Detailed Description

This message is sent from ZStack Thread to indicate that the message (zstackmsg_afDataReq) was sent or not sent. The command ID for this message is zstackmsg_CmdIDs_AF_DATA_CONFIRM_IND.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ req

Message command fields


The documentation for this struct was generated from the following file: