|  |  | 
| Z-Stack API Reference
    8.31.00.00
    | 
#include <zstackmsg.h>
| Data Fields | |
| zstackmsg_HDR_t | hdr | 
| bdbCommissioningModeMsg_t | Req | 
Message send from the ZStack Thread to the application to provide updates on the commissioning process requested. The command ID for this message is zstackmsg_CmdIDs_BDB_NOTIFICATION.
| zstackmsg_HDR_t hdr | 
message header
 event field must be set to zstack_CmdIDs 
| bdbCommissioningModeMsg_t Req | 
Message command fields