Z-Stack API Reference  8.31.00.00
_zstackmsg_bdbnwkdescfree_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_bdbNwkDescFreeReq_tpReq
 

Detailed Description

Send this message to the ZStack Thread to release a network descriptor from the list of networks found during the discovery of suitable networks to join. The command ID for this message is zstackmsg_CmdIDs_BDB_NWK_DESC_FREE_REQ.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields


The documentation for this struct was generated from the following file: