![]()  | 
  ![]()  | 
| 
    Z-Stack API Reference
    8.31.00.00
    
   | 
 
#include <zstackmsg.h>
Data Fields | |
| zstackmsg_HDR_t | hdr | 
| zstack_bdbSetIdentifyActiveEndpointReq_t * | pReq | 
Send this message to the ZStack Thread to set the endpoint from which Finding and Binding commissioning mode will be triggered. The command ID for this message is zstackmsg_CmdIDs_BDB_SET_IDENTIFY_ACTIVE_ENDPOINT_REQ.
| zstackmsg_HDR_t hdr | 
message header
 event field must be set to zstack_CmdIDs 
Message command fields