![]()  | 
  ![]()  | 
| 
    Z-Stack API Reference
    8.31.00.00
    
   | 
 
#include <zstackmsg.h>
Data Fields | |
| zstackmsg_HDR_t | hdr | 
| zstack_zdoIeeeAddrReq_t * | pReq | 
Send this message to the ZStack Thread to send a unicast ZDO IEEE Address Request. The command ID for this message is zstackmsg_CmdIDs_ZDO_IEEE_ADDR_REQ. When successful, the responding device will send back an asynchronous zstackmsg_zdoIeeeAddrRspInd_t.
| zstackmsg_HDR_t hdr | 
message header
 event field must be set to zstack_CmdIDs 
| zstack_zdoIeeeAddrReq_t* pReq | 
Message command fields