|  |  | 
| Z-Stack API Reference
    8.31.00.00
    | 
#include <zstackmsg.h>
| Data Fields | |
| zstackmsg_HDR_t | hdr | 
| zstack_zdoPowerDescRspInd_t | rsp | 
This response indication message is sent from ZStack Thread when a ZDO Power Descriptor Response message is received. The command ID for this message is zstackmsg_CmdIDs_ZDO_POWER_DESC_RSP. The source device sent this message in response to this device sending zstackmsg_zdoPowerDescReq_t. 
 To receive this message, in your application, you must subscribe for it with a call to Zstackapi_DevZDOCBReq(). 
| zstackmsg_HDR_t hdr | 
message header
 event field must be set to zstack_CmdIDs 
Message command fields