Z-Stack API Reference  8.31.00.00
_zstackmsg_zdosetbindunbindappauthreq_t Struct Reference

#include <zstackmsg.h>

Data Fields

zstackmsg_HDR_t hdr
 
zstack_zdoSetBindUnbindAuthAddr_tpReq
 

Detailed Description

Send this message to the ZStack Thread to make the stack notify of a remote Bind or Unbind request and allow the application to authenticate the request, if the request is authenticated by the application it hast to add the bind manually using. The notifications from the stack will come in zstackmsg_CmdIDs_ZDO_BIND_UNBIND_APP_AUTH_IND.

Field Documentation

§ hdr

message header
event field must be set to zstack_CmdIDs

§ pReq

Message command fields


The documentation for this struct was generated from the following file: