![]()  | 
  ![]()  | 
| 
    Z-Stack API Reference
    8.31.00.00
    
   | 
 
Data Fields | |
| uint8_t | startingZoneID | 
| at which the client like to obtain information  | |
| uint8_t | maxNumZoneIDs | 
| number of Zone statuses returned by Server  | |
| uint8_t | zoneStatusMaskFlag | 
| boolean field  | |
| uint16_t | zoneStatusMask | 
| uint16_t zoneStatusMask | 
Coupled with the Zone Status Mask Flag field, functions as a mask to enable IAS ACE clients to get information about 11204 the Zone IDs whose ZoneStatus attribute