![]()  | 
  ![]()  | 
| 
    Z-Stack API Reference
    8.31.00.00
    
   | 
 
Client Commands Received: Get User Status Response. More...
#include <zcl_closures.h>
Data Fields | |
| uint16_t | userID | 
| User ID is between 0 - [# of PIN Users Supported attribute].  | |
| uint8_t | userStatus | 
| (Occupied/Disabled) are allowed for User Status.  More... | |
Client Commands Received: Get User Status Response.
| uint8_t userStatus | 
(Occupied/Disabled) are allowed for User Status.
Only the values 1 (Occupied/Enabled) and 3