![]()  | 
  ![]()  | 
| 
    Z-Stack API Reference
    8.31.00.00
    
   | 
 
Client Commands Received: Get Year Day Schedule Response. More...
#include <zcl_closures.h>
Data Fields | |
| uint8_t | scheduleID | 
| number is between 0 - [# of Week Day Schedules Per User attribute].  | |
| uint16_t | userID | 
| is between 0 - [# of Total Users Supported attribute].  | |
| uint8_t | status | 
| Request status.  | |
| uint32_t | zigBeeLocalStartTime | 
| Start time and end time are given in LocalTime.  | |
| uint32_t | zigBeeLocalEndTime | 
| End of Holiday time.  | |
Client Commands Received: Get Year Day Schedule Response.