![]()  | 
  ![]()  | 
| 
    Z-Stack API Reference
    8.31.00.00
    
   | 
 
Register Callbacks table entry - enter function pointers for callbacks that the green power application would like to receive. More...
#include <zcl_green_power.h>
Data Fields | |
| zclGCB_GP_Pairing_t | pfnGpPairingCmd | 
| Green Power Pairing command callback.  | |
| zclGCB_GP_Proxy_Table_Request_t | pfnGpProxyTableReqCmd | 
| Green Power Proxy Table Request command callback.  | |
| zclGCB_GP_Proxy_Commissioning_Mode_t | pfnGpProxyCommissioningModeCmd | 
| Green Power Commissioning Mode command callback.  | |
| zclGCB_GP_Response_t | pfnGpResponseCommand | 
| Green Power Response command callback.  | |
Register Callbacks table entry - enter function pointers for callbacks that the green power application would like to receive.