Z-Stack API Reference  8.31.00.00
zclOptionRec_t Struct Reference

ZCL cluster options. More...

#include <zcl.h>

Data Fields

uint16_t clusterID
 Real cluster ID.
 
uint8_t option
 AF_WILDCARD_PROFILEID, AF_PREPROCESS, AF_LIMIT_CONCENTRATOR, AF_ACK_REQUEST, AF_SUPRESS_ROUTE_DISC_NETWORK, AF_EN_SECURITY, AF_SKIP_ROUTING.
 

Detailed Description

ZCL cluster options.


The documentation for this struct was generated from the following file: