![]() |
![]() |
TI BLE-Stack for Bluetooth 4.2 API Documentation
3.02.02.00
|
GAP layer interface.
Go to the source code of this file.
Macros | |
#define | ADDRMODE_PRIVATE_NONRESOLVE 0x02 |
Generate and Use Non-Resolvable Private Address. | |
#define | ADDRMODE_PRIVATE_RESOLVE 0x03 |
Generate and Use Resolvable Private Address. | |
#define | ADDRMODE_PUBLIC 0x00 |
Use the BD_ADDR. | |
#define | ADDRMODE_STATIC 0x01 |
Use provided Static Address. | |
#define | ADDRTYPE_PUBLIC 0x00 |
Public Device Address. | |
#define | ADDRTYPE_PUBLIC_ID 0x02 |
Public Identity Address (corresponds to peer's RPA) | |
#define | ADDRTYPE_RANDOM 0x01 |
Random Device Address. | |
#define | ADDRTYPE_RANDOM_ID 0x03 |
Random (static) Identity Address (corresponds to peer's RPA) | |
#define | ADV_CHANMAP_SIZE 5 |
Advertiser Channel Map. | |
#define | DEVDISC_MODE_ALL 0x03 |
Not filtered. | |
#define | DEVDISC_MODE_GENERAL 0x01 |
General Discoverable devices. | |
#define | DEVDISC_MODE_LIMITED 0x02 |
Limited Discoverable devices. | |
#define | DEVDISC_MODE_NONDISCOVERABLE 0x00 |
No discoverable setting. | |
#define | GAP_ADRPT_ADV_DIRECT_IND 0x01 |
Connectable directed advertisement. | |
#define | GAP_ADRPT_ADV_IND 0x00 |
Connectable undirected advertisement. | |
#define | GAP_ADRPT_ADV_NONCONN_IND 0x03 |
Non-Connectable undirected advertisement. | |
#define | GAP_ADRPT_ADV_SCAN_IND 0x02 |
Scannable undirected advertisement. | |
#define | GAP_ADRPT_SCAN_RSP 0x04 |
Scan Response. | |
#define | GAP_ADTYPE_128BIT_COMPLETE 0x07 |
Service: Complete list of 128-bit UUIDs. | |
#define | GAP_ADTYPE_128BIT_MORE 0x06 |
Service: More 128-bit UUIDs available. | |
#define | GAP_ADTYPE_16BIT_COMPLETE 0x03 |
Service: Complete list of 16-bit UUIDs. | |
#define | GAP_ADTYPE_16BIT_MORE 0x02 |
Service: More 16-bit UUIDs available. | |
#define | GAP_ADTYPE_32BIT_COMPLETE 0x05 |
Service: Complete list of 32-bit UUIDs. | |
#define | GAP_ADTYPE_32BIT_MORE 0x04 |
Service: More 32-bit UUIDs available. | |
#define | GAP_ADTYPE_3D_INFO_DATA 0x3D |
3D Information Data | |
#define | GAP_ADTYPE_ADV_HDC_DIRECT_IND 0x01 |
Connectable high duty cycle directed advertisement. | |
#define | GAP_ADTYPE_ADV_IND 0x00 |
Connectable undirected advertisement. | |
#define | GAP_ADTYPE_ADV_INTERVAL 0x1A |
Advertising Interval. | |
#define | GAP_ADTYPE_ADV_LDC_DIRECT_IND 0x04 |
Connectable low duty cycle directed advertisement. | |
#define | GAP_ADTYPE_ADV_NONCONN_IND 0x03 |
Non-Connectable undirected advertisement. | |
#define | GAP_ADTYPE_ADV_SCAN_IND 0x02 |
Scannable undirected advertisement. | |
#define | GAP_ADTYPE_APPEARANCE 0x19 |
Appearance. | |
#define | GAP_ADTYPE_FLAGS 0x01 |
GAP Device Discovery Modes | |
#define | GAP_ADTYPE_FLAGS_BREDR_NOT_SUPPORTED 0x04 |
Discovery Mode: BR/EDR Not Supported. | |
#define | GAP_ADTYPE_FLAGS_GENERAL 0x02 |
Discovery Mode: LE General Discoverable Mode. | |
#define | GAP_ADTYPE_FLAGS_LIMITED 0x01 |
Discovery Mode: LE Limited Discoverable Mode. | |
#define | GAP_ADTYPE_LE_BD_ADDR 0x1B |
LE Bluetooth Device Address. | |
#define | GAP_ADTYPE_LE_ROLE 0x1C |
LE Role. | |
#define | GAP_ADTYPE_LOCAL_NAME_COMPLETE 0x09 |
Complete local name. | |
#define | GAP_ADTYPE_LOCAL_NAME_SHORT 0x08 |
Shortened local name. | |
#define | GAP_ADTYPE_MANUFACTURER_SPECIFIC 0xFF |
Manufacturer Specific Data: first 2 octets contain the Company Identifier Code followed by the additional manufacturer specific data. | |
#define | GAP_ADTYPE_OOB_CLASS_OF_DEVICE 0x0D |
Simple Pairing OOB Tag: Class of device (3 octets) | |
#define | GAP_ADTYPE_OOB_SIMPLE_PAIRING_HASHC 0x0E |
Simple Pairing OOB Tag: Simple Pairing Hash C (16 octets) | |
#define | GAP_ADTYPE_OOB_SIMPLE_PAIRING_RANDR 0x0F |
Simple Pairing OOB Tag: Simple Pairing Randomizer R (16 octets) | |
#define | GAP_ADTYPE_POWER_LEVEL 0x0A |
TX Power Level: 0xXX: -127 to +127 dBm. | |
#define | GAP_ADTYPE_PUBLIC_TARGET_ADDR 0x17 |
Public Target Address. | |
#define | GAP_ADTYPE_RANDOM_TARGET_ADDR 0x18 |
Random Target Address. | |
#define | GAP_ADTYPE_SERVICE_DATA 0x16 |
Service Data - 16-bit UUID. | |
#define | GAP_ADTYPE_SERVICE_DATA_128BIT 0x21 |
Service Data - 128-bit UUID. | |
#define | GAP_ADTYPE_SERVICE_DATA_32BIT 0x20 |
Service Data - 32-bit UUID. | |
#define | GAP_ADTYPE_SERVICES_LIST_128BIT 0x15 |
Service Solicitation: list of 128-bit Service UUIDs. | |
#define | GAP_ADTYPE_SERVICES_LIST_16BIT 0x14 |
Service Solicitation: list of 16-bit Service UUIDs. | |
#define | GAP_ADTYPE_SIGNED_DATA 0x13 |
Signed Data field. | |
#define | GAP_ADTYPE_SIMPLE_PAIRING_HASHC_256 0x1D |
Simple Pairing Hash C-256. | |
#define | GAP_ADTYPE_SIMPLE_PAIRING_RANDR_256 0x1E |
Simple Pairing Randomizer R-256. | |
#define | GAP_ADTYPE_SLAVE_CONN_INTERVAL_RANGE 0x12 |
Min and Max values of the connection interval (2 octets Min, 2 octets Max) (0xFFFF indicates no conn interval min or max) | |
#define | GAP_ADTYPE_SM_OOB_FLAG 0x11 |
Security Manager OOB Flags. | |
#define | GAP_ADTYPE_SM_TK 0x10 |
Security Manager TK Value. | |
#define | GAP_ADV_DATA_UPDATE_DONE_EVENT 0x02 |
#define | GAP_ADVCHAN_37 0x01 |
Advertisement Channel 37. | |
#define | GAP_ADVCHAN_38 0x02 |
Advertisement Channel 38. | |
#define | GAP_ADVCHAN_39 0x04 |
Advertisement Channel 39. | |
#define | GAP_ADVCHAN_ALL (GAP_ADVCHAN_37 | GAP_ADVCHAN_38 | GAP_ADVCHAN_39) |
All Advertisement Channels Enabled. | |
#define | GAP_APPEARE_GENERIC_BARCODE_SCANNER 0x02C0 |
Generic Barcode Scanner. | |
#define | GAP_APPEARE_GENERIC_BLOOD_PRESSURE 0x0380 |
Generic Blood Pressure. | |
#define | GAP_APPEARE_GENERIC_BP_ARM 0x0381 |
Blood Pressure: Arm. | |
#define | GAP_APPEARE_GENERIC_BP_WRIST 0x0382 |
Blood Pressure: Wrist. | |
#define | GAP_APPEARE_GENERIC_CLOCK 0x0100 |
Generic Clock. | |
#define | GAP_APPEARE_GENERIC_COMPUTER 0x0080 |
Generic Computer. | |
#define | GAP_APPEARE_GENERIC_DISPLAY 0x0140 |
Generic Display. | |
#define | GAP_APPEARE_GENERIC_EYE_GALSSES 0x01C0 |
Generic Eye-glasses. | |
#define | GAP_APPEARE_GENERIC_HID 0x03C0 |
Generic Human Interface Device (HID) | |
#define | GAP_APPEARE_GENERIC_HR_SENSOR 0x0340 |
Generic Heart rate Sensor. | |
#define | GAP_APPEARE_GENERIC_HRS_BELT 0x0341 |
Heart Rate Sensor: Heart Rate Belt. | |
#define | GAP_APPEARE_GENERIC_KEYRING 0x0240 |
Generic Keyring. | |
#define | GAP_APPEARE_GENERIC_MEDIA_PLAYER 0x0280 |
Generic Media Player. | |
#define | GAP_APPEARE_GENERIC_PHONE 0x0040 |
Generic Phone. | |
#define | GAP_APPEARE_GENERIC_RC 0x0180 |
Generic Remote Control. | |
#define | GAP_APPEARE_GENERIC_TAG 0x0200 |
Generic Tag. | |
#define | GAP_APPEARE_GENERIC_THERMO_EAR 0x0301 |
Thermometer: Ear. | |
#define | GAP_APPEARE_GENERIC_THERMOMETER 0x0300 |
Generic Thermometer. | |
#define | GAP_APPEARE_GENERIC_WATCH 0x00C0 |
Generic Watch. | |
#define | GAP_APPEARE_HID_BARCODE_SCANNER 0x03C8 |
HID Barcode Scanner. | |
#define | GAP_APPEARE_HID_DIGITAL_CARDREADER 0x03C6 |
HID Card Reader. | |
#define | GAP_APPEARE_HID_DIGITAL_PEN 0x03C7 |
HID Digital Pen. | |
#define | GAP_APPEARE_HID_DIGITIZER_TYABLET 0x03C5 |
HID Digitizer Tablet. | |
#define | GAP_APPEARE_HID_GAMEPAD 0x03C4 |
HID Gamepad. | |
#define | GAP_APPEARE_HID_JOYSTIC 0x03C3 |
HID Joystick. | |
#define | GAP_APPEARE_HID_KEYBOARD 0x03C1 |
HID Keyboard. | |
#define | GAP_APPEARE_HID_MOUSE 0x03C2 |
HID Mouse. | |
#define | GAP_APPEARE_UNKNOWN 0x0000 |
Unknown. | |
#define | GAP_APPEARE_WATCH_SPORTS 0x00C1 |
Watch: Sports Watch. | |
#define | GAP_AUTHENTICATION_COMPLETE_EVENT 0x0A |
#define | GAP_AUTHENTICATION_FAILURE_EVT 0x10 |
#define | GAP_BOND_COMPLETE_EVENT 0x0E |
#define | GAP_CONNHANDLE_ALL 0xFFFF |
terminates all links for the matching task ID. | |
#define | GAP_CONNHANDLE_INIT 0xFFFE |
terminates a link create | |
#define | GAP_DEVICE_DISCOVERY_EVENT 0x01 |
#define | GAP_DEVICE_INFO_EVENT 0x0D |
#define | GAP_DEVICE_INIT_DONE_EVENT 0x00 |
#define | GAP_DISC_FILTER_POLICY_ALL 0x00 |
GAP Discovery Filter Scan Parameters. More... | |
#define | GAP_DISC_FILTER_POLICY_ALL_DIRECT 0x02 |
Accept all Adv Packets and Direct Adv Packets where InitA is an RPA. | |
#define | GAP_DISC_FILTER_POLICY_WHITE 0x01 |
Accept only undirected Adv Packets from devices where AdvA is in WL. | |
#define | GAP_DISC_FILTER_POLICY_WHITE_DIRECT 0x03 |
Accept only undirected Adv Packets from devices where AdvA is in WL and Direct Adv Packets where InitA is an RPA. | |
#define | GAP_END_DISCOVERABLE_DONE_EVENT 0x04 |
#define | GAP_FILTER_POLICY_ALL 0x00 |
Allow Scan Request from Any, Allow Connect Request from Any (default). | |
#define | GAP_FILTER_POLICY_WHITE 0x03 |
Allow Scan Request and Connect from White List Only. | |
#define | GAP_FILTER_POLICY_WHITE_CON 0x02 |
Allow Scan Request from Any, Connect from White List Only. | |
#define | GAP_FILTER_POLICY_WHITE_SCAN 0x01 |
Allow Scan Request from White List Only, Allow Connect from Any. | |
#define | GAP_INIT_SIGN_COUNTER 0xFFFFFFFF |
Sign Counter Initialized. More... | |
#define | GAP_LINK_ESTABLISHED_EVENT 0x05 |
#define | GAP_LINK_PARAM_UPDATE_EVENT 0x07 |
#define | GAP_LINK_TERMINATED_EVENT 0x06 |
#define | GAP_LLERROR_COMMAND_DISALLOWED 0x0C |
#define | GAP_LLERROR_INVALID_PARAMETERS 0x12 |
#define | GAP_MAKE_DISCOVERABLE_DONE_EVENT 0x03 |
#define | GAP_PAIRING_REQ_EVENT 0x0F |
#define | GAP_PASSCODE_MAX 999999 |
Maximum Pairing Passcode/Passkey value. Range of a passkey can be 0 - 999,999. | |
#define | GAP_PASSKEY_NEEDED_EVENT 0x0B |
#define | GAP_PROFILE_BROADCASTER 0x01 |
A device that sends advertising events only. | |
#define | GAP_PROFILE_CENTRAL 0x08 |
A device that supports the Central role initiates the establishment of a physical connection. | |
#define | GAP_PROFILE_OBSERVER 0x02 |
A device that receives advertising events only. | |
#define | GAP_PROFILE_PERIPHERAL 0x04 |
A device that accepts the establishment of an LE physical link using the connection establishment procedure. | |
#define | GAP_RANDOM_ADDR_CHANGED_EVENT 0x08 |
#define | GAP_SIGNATURE_UPDATED_EVENT 0x09 |
#define | GAP_SLAVE_REQUESTED_SECURITY_EVENT 0x0C |
#define | GAP_STATE_ADV 0x01 |
Device is advertising. | |
#define | GAP_STATE_IDLE 0x00 |
Device is idle. | |
#define | GAP_STATE_INIT 0x04 |
Device is establishing a connection. | |
#define | GAP_STATE_SCAN 0x02 |
Device is scanning. | |
#define | GAP_UPDATE_LINK_PARAM_REQ_EVENT 0x11 |
#define | MASK_ADDRTYPE_ID 0x01 |
AND with addrtype to remove ID from type. | |
#define | PRIVATE_NON_RESOLVE_ADDR_HDR 0x80 |
Random Private Non-Resolvable Address (b10) | |
#define | PRIVATE_RESOLVE_ADDR_HDR 0x40 |
Random Private Resolvable Address (b01) | |
#define | RANDOM_ADDR_HDR_MASK 0xC0 |
Get top 2 bits of address. | |
#define | RANDOM_ADDR_SUBTYPE_NRPA 0x02 |
Non-Resolvable Private Address. | |
#define | RANDOM_ADDR_SUBTYPE_RPA 0x01 |
Resolvable Private Address. | |
#define | RANDOM_ADDR_SUBTYPE_STATIC 0x00 |
Random Static Address. | |
#define | SET_ADDRTYPE_ID 0x02 |
OR with addrtype to change addr type to ID. | |
#define | STATIC_ADDR_HDR 0xC0 |
Random Static Address (b11) | |
#define | TGAP_CONN_ADV_INT_MAX 11 |
Maximum advertising interval, when in Connectable mode (n * 0.625 mSec) More... | |
#define | TGAP_CONN_ADV_INT_MIN 10 |
Minimum advertising interval, when in Connectable mode (n * 0.625 mSec) More... | |
#define | TGAP_CONN_EST_ADV_TIMEOUT 4 |
Advertising timeout when performing connection establishment (ms) More... | |
#define | TGAP_CONN_EST_INT_MAX 22 |
Maximum connection interval for connection establishment (n * 1.25 mSec) More... | |
#define | TGAP_CONN_EST_INT_MIN 21 |
Minimum connection interval for connection establishment (n * 1.25 mSec) More... | |
#define | TGAP_CONN_EST_LATENCY 26 |
Slave latency for connection establishment (in number of connection events) More... | |
#define | TGAP_CONN_EST_MAX_CE_LEN 28 |
Local informational parameter about max len of connection needed, when using Connection Establishment proc (n * 0.625 mSec) More... | |
#define | TGAP_CONN_EST_MIN_CE_LEN 27 |
Local informational parameter about min len of connection needed, when using Connection Establishment proc (n * 0.625 mSec) More... | |
#define | TGAP_CONN_EST_SCAN_INT 23 |
Scan interval used during during connection establishment (n * 0.625 mSec) More... | |
#define | TGAP_CONN_EST_SCAN_WIND 24 |
Scan window used during during connection establishment (n * 0.625 mSec) More... | |
#define | TGAP_CONN_EST_SUPERV_TIMEOUT 25 |
Connection supervision timeout for connection establishment (n * 10 mSec) More... | |
#define | TGAP_CONN_HIGH_SCAN_INT 14 |
Scan interval used during connection establishment, high duty scan cycle scan parameters (n * 0.625 mSec) More... | |
#define | TGAP_CONN_HIGH_SCAN_WIND 15 |
Scan window used during connection establishment, high duty scan cycle scan parameters (n * 0.625 mSec) More... | |
#define | TGAP_CONN_PARAM_TIMEOUT 5 |
Timeout for link layer to wait to receive connection parameter update response before giving up (ms) More... | |
#define | TGAP_CONN_PAUSE_CENTRAL 30 |
Central idle timer (seconds) More... | |
#define | TGAP_CONN_PAUSE_PERIPHERAL 31 |
Minimum time upon connection establishment before the peripheral starts a connection update procedure (seconds) More... | |
#define | TGAP_CONN_SCAN_INT 12 |
Scan interval used during connection establishment (n * 0.625 mSec) More... | |
#define | TGAP_CONN_SCAN_WIND 13 |
Scan window used during connection establishment (n * 0.625 mSec) More... | |
#define | TGAP_FILTER_ADV_REPORTS 35 |
Filter duplicate advertising reports. More... | |
#define | TGAP_GEN_DISC_ADV_INT_MAX 9 |
Maximum advertising interval in general discovery mode (n × 0.625 ms) More... | |
#define | TGAP_GEN_DISC_ADV_INT_MIN 8 |
Minimum advertising interval in general discovery mode (n × 0.625 ms) More... | |
#define | TGAP_GEN_DISC_ADV_MIN 0 |
Minimum time to remain advertising, when in general discoverable mode (ms) More... | |
#define | TGAP_GEN_DISC_SCAN 2 |
Time to perform scanning for general discovery (ms) More... | |
#define | TGAP_GEN_DISC_SCAN_INT 16 |
Scan interval used when in General Discovery proc (n * 0.625 mSec) More... | |
#define | TGAP_GEN_DISC_SCAN_WIND 17 |
Scan window used when in General Discovery proc (n * 0.625 mSec) More... | |
#define | TGAP_LIM_ADV_TIMEOUT 1 |
Time to remain advertising in limited discovery mode (sec) More... | |
#define | TGAP_LIM_DISC_ADV_INT_MAX 7 |
Maximum advertising interval in limited discovery mode (n × 0.625 ms) More... | |
#define | TGAP_LIM_DISC_ADV_INT_MIN 6 |
Minimum advertising interval in limited discovery mode (n × 0.625 ms) More... | |
#define | TGAP_LIM_DISC_SCAN 3 |
Time to perform scanning for limited discovery (ms) More... | |
#define | TGAP_LIM_DISC_SCAN_INT 18 |
Scan interval used when in Limited Discovery proc (n * 0.625 mSec) More... | |
#define | TGAP_LIM_DISC_SCAN_WIND 19 |
Scan window used when in Limited Discovery proc (n * 0.625 mSec) More... | |
#define | TGAP_PRIVATE_ADDR_INT 29 |
Minimum Time Interval between private (resolvable) address changes (minutes) More... | |
#define | TGAP_REJECT_CONN_PARAMS 37 |
Whether or not to reject Connection Parameter Update Request received on Central device. More... | |
#define | TGAP_SCAN_RSP_RSSI_MIN 36 |
Minimum RSSI required for scan responses to be reported to the app (dBm) More... | |
#define | TGAP_SM_MAX_KEY_LEN 34 |
SM Maximum Key Length supported. More... | |
#define | TGAP_SM_MIN_KEY_LEN 33 |
SM Minimum Key Length supported. More... | |
#define | TGAP_SM_TIMEOUT 32 |
Time to wait for security manager response before returning bleTimeout (ms) More... | |
#define | WL_NOTUSED 0x00 |
White list not used but the advertiser's address in this command is used. | |
#define | WL_USED 0x01 |
White list is used and the advertiser's address in this command is not used. | |
Typedefs | |
typedef uint16 | gapParamIDs_t |
GAP Parameters IDs. More... | |
typedef void(* | pfnGapConnEvtCB_t) (Gap_ConnEventRpt_t *pReport) |
typedef void(* | pfnGapIdleCB_t) () |
GAP Idle Callback Function. | |
typedef uint8(* | pfnSuppEnhPrivCB_t) (uint8 *deviceAddr) |
Enhanced Privacy Check Callback Function. | |
Enumerations | |
enum | GAP_CB_Action_t { GAP_CB_REGISTER, GAP_CB_UNREGISTER } |
enum | GAP_ConnEvtStat_t { GAP_CONN_EVT_STAT_SUCCESS = LL_CONN_EVT_STAT_SUCCESS, GAP_CONN_EVT_STAT_CRC_ERROR = LL_CONN_EVT_STAT_CRC_ERROR, GAP_CONN_EVT_STAT_MISSED = LL_CONN_EVT_STAT_MISSED } |
enum | GAP_ConnEvtTaskType_t { GAP_CONN_EVT_TASK_TYPE_ADV = LL_TASK_ID_ADVERTISER, GAP_CONN_EVT_TASK_TYPE_INIT = LL_TASK_ID_INITIATOR, GAP_CONN_EVT_TASK_TYPE_SLAVE = LL_TASK_ID_SLAVE, GAP_CONN_EVT_TASK_TYPE_SCAN = LL_TASK_ID_SCANNER, GAP_CONN_EVT_TASK_TYPE_MASTER = LL_TASK_ID_MASTER, GAP_CONN_EVT_TASK_TYPE_NONE = LL_TASK_ID_NONE } |
Functions | |
bStatus_t | GAP_Authenticate (gapAuthParams_t *pParams, gapPairingReq_t *pPairReq) |
Start Authentication. More... | |
bStatus_t | GAP_Bond (uint16 connectionHandle, uint8 authenticated, uint8 secureConnections, smSecurityInfo_t *pParams, uint8 startEncryption) |
Set up the connection's bound paramaters. More... | |
bStatus_t | GAP_ConfigDeviceAddr (uint8 addrMode, uint8 *pStaticAddr) |
Configure Device Address. More... | |
bStatus_t | GAP_DeviceDiscoveryCancel (uint8 taskID) |
Cancel an existing device discovery request. More... | |
bStatus_t | GAP_DeviceDiscoveryRequest (gapDevDiscReq_t *pParams) |
Start a device discovery scan. More... | |
bStatus_t | GAP_DeviceInit (uint8 taskID, uint8 profileRole, uint8 maxScanResponses, uint8 *pIRK, uint8 *pSRK, uint32 *pSignCounter) |
GAP Device Initialiation. More... | |
bStatus_t | GAP_EndDiscoverable (uint8 taskID) |
Stops advertising. More... | |
bStatus_t | GAP_EstablishLinkReq (gapEstLinkReq_t *pParams) |
Establish a link to a slave device. More... | |
gapAdvDataToken_t * | GAP_GetAdvToken (uint8 adType) |
Get Advertising Token. More... | |
uint16 | GAP_GetParamValue (gapParamIDs_t paramID) |
Get a GAP Parameter value. More... | |
uint8 | GAP_isPairing (void) |
Check if GAP is currently pairing. More... | |
bStatus_t | GAP_MakeDiscoverable (uint8 taskID, gapAdvertisingParams_t *pParams) |
Setup or change advertising. Also starts advertising. More... | |
uint8 | GAP_NumActiveConnections (void) |
Returns the number of active connections. More... | |
bStatus_t | GAP_PasscodeUpdate (uint32 passcode, uint16 connectionHandle) |
Update the passkey in a numeric value (not string). More... | |
bStatus_t | GAP_PasskeyUpdate (uint8 *pPasskey, uint16 connectionHandle) |
Update the passkey in string format. More... | |
void | GAP_RegisterBondMgrCBs (gapBondMgrCBs_t *pCBs) |
Register bond manager call backs. More... | |
bStatus_t | GAP_RegisterConnEventCb (pfnGapConnEvtCB_t cb, GAP_CB_Action_t action, uint16_t connHandle) |
void | GAP_RegisterForMsgs (uint8 taskID) |
Register for GAP Messages. More... | |
gapAdvDataToken_t * | GAP_RemoveAdvToken (uint8 adType) |
Remove Advertising Token. More... | |
bStatus_t | GAP_ResolvePrivateAddr (uint8 *pIRK, uint8 *pAddr) |
Resolves a private address against an IRK. More... | |
bStatus_t | GAP_SendSlaveSecurityRequest (uint16 connectionHandle, uint8 authReq) |
Generate a Slave Requested Security message to the master. More... | |
bStatus_t | GAP_SetAdvToken (gapAdvDataToken_t *pToken) |
Set Advertising Token. More... | |
bStatus_t | GAP_SetParamValue (gapParamIDs_t paramID, uint16 paramValue) |
Set a GAP Parameter value. More... | |
bStatus_t | GAP_Signable (uint16 connectionHandle, uint8 authenticated, smSigningInfo_t *pParams) |
Set up the connection to accept signed data. More... | |
bStatus_t | GAP_TerminateAuth (uint16 connectionHandle, uint8 reason) |
Terminate Authnetication. More... | |
bStatus_t | GAP_TerminateLinkReq (uint8 taskID, uint16 connectionHandle, uint8 reason) |
Terminate a link connection. More... | |
bStatus_t | GAP_UpdateAdvertisingData (uint8 taskID, uint8 adType, uint8 dataLen, uint8 *pAdvertData) |
Setup or change advertising and scan response data. More... | |
bStatus_t | GAP_UpdateAdvTokens (void) |
Update Advertising Token. More... | |
bStatus_t | GAP_UpdateLinkParamReq (gapUpdateLinkParamReq_t *pParams) |
Update the link parameters to a Master or Slave device. More... | |
bStatus_t | GAP_UpdateLinkParamReqReply (gapUpdateLinkParamReqReply_t *pParams) |
Reply to a Connection Parameter Update Request sent from a peer device. More... | |
void | GAP_UpdateResolvingList (uint8 *pIRK) |
Update the resolving list. More... | |