![]() |
![]() |
TI BLE-Stack for Bluetooth 4.2 API Documentation
3.02.02.00
|
Macros | |
#define | SNP_HCI_OPCODE_EXT_DECRYPT 0xFC05 |
HCI Extension decrypt encrypted data using AES128. | |
#define | SNP_HCI_OPCODE_EXT_ENABLE_PTM 0xFC0E |
HCI Extension Enable PTM. | |
#define | SNP_HCI_OPCODE_EXT_END_MODEM_TEST 0xFC0B |
HCI Extension End Modem Test. | |
#define | SNP_HCI_OPCODE_EXT_GET_CONNECTION_INFO 0xFC20 |
HCI Extension get connection related information. | |
#define | SNP_HCI_OPCODE_EXT_MODEM_HOP_TEST_TX 0xFC09 |
HCI Extension Modem Hop Test Tx. | |
#define | SNP_HCI_OPCODE_EXT_MODEM_TEST_RX 0xFC0A |
HCI Extension Test Rx. | |
#define | SNP_HCI_OPCODE_EXT_MODEM_TEST_TX 0xFC08 |
HCI Extension Modem Test Tx. | |
#define | SNP_HCI_OPCODE_EXT_ONE_PKT_PER_EVT 0xFC02 |
HCI Extension set whether a connection will be limited to one packet per event. | |
#define | SNP_HCI_OPCODE_EXT_OVERRIDE_SL 0xFC1A |
HCI Extension enable or disable suspending slave latency. | |
#define | SNP_HCI_OPCODE_EXT_PER 0xFC14 |
HCI Extension PER Command. | |
#define | SNP_HCI_OPCODE_EXT_RESET_SYSTEM 0xFC1D |
HCI Extension Reset System. | |
#define | SNP_HCI_OPCODE_EXT_SET_BDADDR 0xFC0C |
HCI Extension Set BD Address. | |
#define | SNP_HCI_OPCODE_EXT_SET_FAST_TX_RESP_TIME 0xFC07 |
HCI Extension set whether transmit data is sent as soon as possible even when slave latency is used. | |
#define | SNP_HCI_OPCODE_EXT_SET_MAX_DTM_TX_POWER 0xFC11 |
HCI Extension Set Max DTM Tx Power. | |
#define | SNP_HCI_OPCODE_EXT_SET_SCA 0xFC0D |
HCI Extension Set SCA. | |
#define | SNP_HCI_OPCODE_EXT_SET_TX_POWER 0xFC01 |
HCI Extension Set Tx Power. | |
#define | SNP_HCI_OPCODE_LE_ENCRYPT 0x2017 |
HCI Extension encrypt data using AES128. | |
#define | SNP_HCI_OPCODE_LE_RECEIVER_TEST 0x201D |
HCI Extension LE Receiver Test. | |
#define | SNP_HCI_OPCODE_LE_TEST_END 0x201F |
HCI Extension LE Test End Command. | |
#define | SNP_HCI_OPCODE_LE_TRANSMITTER_TEST 0x201E |
HCI Extension LE Transmitter Test. | |
#define | SNP_HCI_OPCODE_READ_BDADDR 0x1009 |
HCI Extension Read BD Address. | |
#define | SNP_HCI_OPCODE_READ_RSSI 0x1405 |
HCI Extension Read RSSI. | |