![]() |
![]() |
TI BLE-Stack for Bluetooth 4.2 API Documentation
3.02.02.00
|
GATT_CLIENT_CHAR_CFG_UPDATED_EVENT message format. More...
Data Fields | |
uint16 | attrHandle |
attribute handle | |
uint16 | connHandle |
Connection message was received on. | |
osal_event_hdr_t | hdr |
GATT_SERV_MSG_EVENT and status. | |
uint8 | method |
GATT_CLIENT_CHAR_CFG_UPDATED_EVENT. | |
uint16 | value |
attribute new value | |
GATT_CLIENT_CHAR_CFG_UPDATED_EVENT message format.
This message is sent to the app when a Client Characteristic Configuration is updated.