![]() |
![]() |
TI BLE-Stack for Bluetooth API Documentation
3.03.00.00
|
Macros | |
#define | SNP_DEVINFO_11073_CERT_DATA 7 |
RW variable length. | |
#define | SNP_DEVINFO_FIRMWARE_REV 3 |
RW uint8_t[SNP_DEVINFO_STRING_LEN]. | |
#define | SNP_DEVINFO_HARDWARE_REV 4 |
RW uint8_t[SNP_DEVINFO_STRING_LEN]. | |
#define | SNP_DEVINFO_MANUFACTURER_NAME 6 |
RW uint8_t[SNP_DEVINFO_STRING_LEN]. | |
#define | SNP_DEVINFO_MODEL_NUMBER 1 |
RW uint8_t[SNP_DEVINFO_STRING_LEN]. | |
#define | SNP_DEVINFO_PNP_ID 8 |
RW uint8_t[SNP_DEVINFO_PNP_ID_LEN]. | |
#define | SNP_DEVINFO_PNP_ID_LEN 7 |
PnP ID length. | |
#define | SNP_DEVINFO_SERIAL_NUMBER 2 |
RW uint8_t[SNP_DEVINFO_STRING_LEN]. | |
#define | SNP_DEVINFO_SOFTWARE_REV 5 |
RW uint8_t[SNP_DEVINFO_STRING_LEN]. | |
#define | SNP_DEVINFO_STRING_LEN 21 |
default string length, including the null terminated char. | |
#define | SNP_DEVINFO_SYSTEM_ID 0 |
RW uint8_t[SNP_DEVINFO_SYSTEM_ID_LEN]. | |
#define | SNP_DEVINFO_SYSTEM_ID_LEN 8 |
System ID length. | |