![]() |
![]() |
TI BLE-Stack for Bluetooth API Documentation
3.03.00.00
|
Pairing Request fields - the parsed fields of the SMP Pairing Request command. More...
Data Fields | |
uint8 | authReq |
Pairing Request Auth Req field. | |
uint8 | ioCap |
Pairing Request ioCap field. | |
keyDist_t | keyDist |
Pairing Request Key Distribution field. | |
uint8 | maxEncKeySize |
Pairing Request Maximum Encryption Key Size field. | |
uint8 | oobDataFlag |
Pairing Request OOB Data Flag field. | |
Pairing Request fields - the parsed fields of the SMP Pairing Request command.