TI BLE-Stack for Bluetooth API Documentation
3.03.00.00
|
RF Read frequency calibration command Structure. More...
Data Fields | |
uint8_t | __dummy0 |
Reserved. | |
uint8_t | coarseCal |
Coarse calibration result. | |
uint16_t | commandNo |
The command ID number 0x0601. | |
uint8_t | ktCal |
KT calibration result. | |
uint8_t | midCal |
Mid calibration result. | |
uint16_t | tdcCal |
TDC calibration result. | |
RF Read frequency calibration command Structure.