![]() |
![]() |
|
TI BLE-Stack for Bluetooth API Documentation
3.03.08.00
|
Common Defines.
Go to the source code of this file.
Macros | |
| #define | FAILURE 0x01 |
| Failure. | |
| #define | INVALID_EVENT_ID 0x06 |
| Invalid Event ID. | |
| #define | INVALID_INTERRUPT_ID 0x07 |
| Invalid Interupt ID. | |
| #define | INVALID_MEM_SIZE 0x0B |
| Invalid Memory Size. | |
| #define | INVALID_MSG_POINTER 0x05 |
| Invalid Message Pointer. | |
| #define | INVALID_TASK 0x03 |
| Invalid Task. | |
| #define | INVALIDPARAMETER 0x02 |
| Invalid Parameter. | |
| #define | KEY_CHANGE 0xC0 |
| Key Events. | |
| #define | MSG_BUFFER_NOT_AVAIL 0x04 |
| No HCI Buffer is Available. | |
| #define | NO_TIMER_AVAIL 0x08 |
| No Timer Available. | |
| #define | NV_BAD_ITEM_LEN 0x0C |
| NV Bad Item Length. | |
| #define | NV_ITEM_UNINIT 0x09 |
| NV Item Uninitialized. | |
| #define | NV_OPER_FAILED 0x0A |
| NV Operation Failed. | |
| #define | SUCCESS 0x00 |
| SUCCESS. | |
| #define | SYS_EVENT_MSG 0x8000 |
| A message is waiting event. | |