TI BLE-Stack for Bluetooth API Documentation
3.03.08.00
|
GAP_BOND_COMPLETE_EVENT message format. More...
Data Fields | |
uint16 | connectionHandle |
connection Handle | |
osal_event_hdr_t | hdr |
GAP_MSG_EVENT and status | |
uint8 | opcode |
GAP_BOND_COMPLETE_EVENT | |
GAP_BOND_COMPLETE_EVENT message format.
This message is sent to the app when a bonding is complete. This means that a key is loaded and the link is encrypted.