Set Radio Timer Output to a Specified Mode. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0604. More... | |
struct { | |
uint16_t __pad0__:2 | |
uint16_t outputSel:3 | |
Output event indicator. More... | |
uint16_t outputMode:3 | |
0: Set output line low as default; and pulse on event. Duration of pulse is one RF Core clock period (ca. 41.67 ns). 1: Set output line high on event 2: Set output line low on event 3: Toggle (invert) output line state on event 4: Immediately set output line to low (does not change upon event) 5: Immediately set output line to high (does not change upon event) Others: Reserved More... | |
uint16_t ratCh:4 | |
The radio timer channel number. More... | |
} | config |
Set Radio Timer Output to a Specified Mode.
uint16_t rfc_CMD_SET_RAT_OUTPUT_s::__pad0__ |
uint16_t rfc_CMD_SET_RAT_OUTPUT_s::commandNo |
The command ID number 0x0604.
struct { ... } rfc_CMD_SET_RAT_OUTPUT_s::config |
uint16_t rfc_CMD_SET_RAT_OUTPUT_s::outputMode |
0: Set output line low as default; and pulse on event. Duration of pulse is one RF Core clock period (ca. 41.67 ns).
1: Set output line high on event
2: Set output line low on event
3: Toggle (invert) output line state on event
4: Immediately set output line to low (does not change upon event)
5: Immediately set output line to high (does not change upon event)
Others: Reserved
uint16_t rfc_CMD_SET_RAT_OUTPUT_s::outputSel |
Output event indicator.
uint16_t rfc_CMD_SET_RAT_OUTPUT_s::ratCh |
The radio timer channel number.