52 #ifndef ti_drivers_i2c_I2CCC32XX__include 53 #define ti_drivers_i2c_I2CCC32XX__include 77 #define I2CCC32XX_PIN_01_I2C_SCL 0x100 78 #define I2CCC32XX_PIN_02_I2C_SDA 0x101 79 #define I2CCC32XX_PIN_03_I2C_SCL 0x502 80 #define I2CCC32XX_PIN_04_I2C_SDA 0x503 81 #define I2CCC32XX_PIN_05_I2C_SCL 0x504 82 #define I2CCC32XX_PIN_06_I2C_SDA 0x505 83 #define I2CCC32XX_PIN_16_I2C_SCL 0x90F 84 #define I2CCC32XX_PIN_17_I2C_SDA 0x910 I2CCC32XX Object.
Definition: I2CCC32XX.h:166
I2C_BitRate
Bit rate for an I2C driver instance specified in the I2C_Params.
Definition: I2C.h:574
uint16_t dataPin
Definition: I2CCC32XX.h:158
I2C_BASE_OBJECT uint16_t burstCount
Definition: I2CCC32XX.h:170
bool burstStarted
Definition: I2CCC32XX.h:171
I2C_BASE_HWATTRS uint32_t sclTimeout
Definition: I2CCC32XX.h:154
Power notify object structure.
Definition: Power.h:443
I2CCC32XX Hardware attributes.
Definition: I2CCC32XX.h:150
Power_NotifyObj notifyObj
Definition: I2CCC32XX.h:177
uint16_t clkPin
Definition: I2CCC32XX.h:156
I2C_BitRate bitRate
Definition: I2CCC32XX.h:174
Inter-Integrated Circuit (I2C) Driver.