I2CCC32XX Object. More...
#include <I2CCC32XX.h>
Data Fields | |
I2C_BASE_OBJECT uint16_t | burstCount |
bool | burstStarted |
I2C_BitRate | bitRate |
Power_NotifyObj | notifyObj |
I2CCC32XX Object.
The application must not access any member variables of this structure!
I2C_BASE_OBJECT uint16_t I2CCC32XX_Object::burstCount |
bool I2CCC32XX_Object::burstStarted |
I2C_BitRate I2CCC32XX_Object::bitRate |
Power_NotifyObj I2CCC32XX_Object::notifyObj |