ADCCC32XX Hardware attributes. More...
#include <ADCCC32XX.h>
Data Fields | |
uint_fast16_t | adcPin |
ADCCC32XX Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CC32XXWare these definitions are found in:
A sample structure is shown below:
uint_fast16_t ADCCC32XX_HWAttrsV1::adcPin |