DES Parameters. More...
#include <CryptoCC32XX.h>
Data Fields | |
const uint8_t * | pKey |
CryptoCC32XX_DesKeySize | keySize |
void * | pIV |
DES Parameters.
This structure defines the DES parameters used in CryptoCC32XX_encrypt and CryptoCC32XX_decrypt functions.
const uint8_t* CryptoCC32XX_DesParams::pKey |
pointer to DES key
CryptoCC32XX_DesKeySize CryptoCC32XX_DesParams::keySize |
DES Key size type
void* CryptoCC32XX_DesParams::pIV |
Pointer to DES Initialization Vector