SPICC32XXDMA Object. More...
#include <SPICC32XXDMA.h>
Data Fields | |
HwiP_Handle | hwiHandle |
Power_NotifyObj | notifyObj |
SemaphoreP_Handle | transferComplete |
SPI_CallbackFxn | transferCallbackFxn |
SPI_Transaction * | transaction |
UDMACC32XX_Handle | dmaHandle |
size_t | amtDataXferred |
size_t | currentXferAmt |
uint32_t | bitRate |
uint32_t | dataSize |
uint32_t | transferTimeout |
SPI_Mode | spiMode |
SPI_TransferMode | transferMode |
SPI_FrameFormat | frameFormat |
bool | cancelInProgress |
bool | isOpen |
uint8_t | rxFifoTrigger |
uint8_t | txFifoTrigger |
SPICC32XXDMA Object.
The application must not access any member variables of this structure!
HwiP_Handle SPICC32XXDMA_Object::hwiHandle |
Power_NotifyObj SPICC32XXDMA_Object::notifyObj |
SemaphoreP_Handle SPICC32XXDMA_Object::transferComplete |
SPI_CallbackFxn SPICC32XXDMA_Object::transferCallbackFxn |
SPI_Transaction* SPICC32XXDMA_Object::transaction |
UDMACC32XX_Handle SPICC32XXDMA_Object::dmaHandle |
size_t SPICC32XXDMA_Object::amtDataXferred |
size_t SPICC32XXDMA_Object::currentXferAmt |
uint32_t SPICC32XXDMA_Object::bitRate |
uint32_t SPICC32XXDMA_Object::dataSize |
uint32_t SPICC32XXDMA_Object::transferTimeout |
SPI_Mode SPICC32XXDMA_Object::spiMode |
SPI_TransferMode SPICC32XXDMA_Object::transferMode |
SPI_FrameFormat SPICC32XXDMA_Object::frameFormat |
bool SPICC32XXDMA_Object::cancelInProgress |
bool SPICC32XXDMA_Object::isOpen |
uint8_t SPICC32XXDMA_Object::rxFifoTrigger |
uint8_t SPICC32XXDMA_Object::txFifoTrigger |