SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.71
Simplifies the implementation of Internet connectivity
SlFsGetInfoResponse_t Struct Reference

Data Fields

_u16 Status
 
_u16 Flags
 
_u32 FileLen
 
_u32 AllocatedLen
 
_u32 Token [4]
 
_u32 FileStorageSize
 
_u32 FileWriteCounter
 

Detailed Description

Definition at line 1191 of file protocol.h.

Field Documentation

§ AllocatedLen

_u32 AllocatedLen

Definition at line 1196 of file protocol.h.

§ FileLen

_u32 FileLen

Definition at line 1195 of file protocol.h.

§ FileStorageSize

_u32 FileStorageSize

Definition at line 1198 of file protocol.h.

§ FileWriteCounter

_u32 FileWriteCounter

Definition at line 1199 of file protocol.h.

§ Flags

_u16 Flags

Definition at line 1194 of file protocol.h.

§ Status

_u16 Status

Definition at line 1193 of file protocol.h.

§ Token

_u32 Token[4]

Definition at line 1197 of file protocol.h.


The documentation for this struct was generated from the following file: