SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.71
Simplifies the implementation of Internet connectivity
SlSelectAsyncResponse_t Struct Reference

Data Fields

_u16 Status
 
_u8 ReadFdsCount
 
_u8 WriteFdsCount
 
_u16 ReadFds
 
_u16 WriteFds
 

Detailed Description

Definition at line 897 of file protocol.h.

Field Documentation

§ ReadFds

_u16 ReadFds

Definition at line 902 of file protocol.h.

§ ReadFdsCount

_u8 ReadFdsCount

Definition at line 900 of file protocol.h.

§ Status

_u16 Status

Definition at line 899 of file protocol.h.

§ WriteFds

_u16 WriteFds

Definition at line 903 of file protocol.h.

§ WriteFdsCount

_u8 WriteFdsCount

Definition at line 901 of file protocol.h.


The documentation for this struct was generated from the following file: