TI BLE5-Stack API Documentation
3.02.01.00
|
Prepare Write Request format. More...
Data Fields | |
uint16 | handle |
Handle of the attribute to be written (must be first field) | |
uint16 | len |
Length of value. | |
uint16 | offset |
Offset of the first octet to be written. | |
uint8 * | pValue |
Part of the value of the attribute to be written (0 to ATT_MTU_SIZE-5) - must be allocated. | |
Prepare Write Request format.
for method ATT_PREPARE_WRITE_REQ