TI BLE5-Stack API Documentation
3.02.01.00
|
Data Fields | |
unsigned int | mEncKey:1 |
Set to distribute master encryption key. | |
unsigned int | mIdKey:1 |
Set to distribute master identity key. | |
unsigned int | mLinkKey:1 |
Set to derive master link key from master LTK. | |
unsigned int | mReserved:4 |
Reserved for master - don't use. | |
unsigned int | mSign:1 |
Set to distribute master signing key. | |
unsigned int | sEncKey:1 |
Set to distribute slave encryption key. | |
unsigned int | sIdKey:1 |
Set to distribute slave identity key. | |
unsigned int | sLinkKey:1 |
Set to derive slave link key from slave LTK. | |
unsigned int | sReserved:4 |
Reserved for slave - don't use. | |
unsigned int | sSign:1 |
Set to distribute slave signing key. | |
Key Distribution field - True or False fields