![]() |
![]() |
Union to access ECC_NISTP256 curve params in bytes or words. More...
#include <ECCParams.h>
Data Fields | |
| uint8_t | byte [(28+4)] |
| uint32_t | word [(28+4)/sizeof(uint32_t)] |
Union to access ECC_NISTP256 curve params in bytes or words.
| uint8_t ECC_NISTP224_Param::byte[(28+ 4)] |
| uint32_t ECC_NISTP224_Param::word[(28+ 4)/sizeof(uint32_t)] |