![]() |
![]() |
Union to access ECC_BrainpoolP384R1 curve params in bytes or words. More...
#include <ECCParamsLPF3HSM.h>
Data Fields | |
| uint8_t | byte [48] |
| uint32_t | word [48/sizeof(uint32_t)] |
Union to access ECC_BrainpoolP384R1 curve params in bytes or words.
| uint8_t ECC_BrainpoolP384R1_Param::byte[48] |
| uint32_t ECC_BrainpoolP384R1_Param::word[48/sizeof(uint32_t)] |