TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
Data Fields
SPI_FxnTable Struct Reference

The definition of a SPI function table that contains the required set of functions to control a specific SPI driver implementation. More...

#include <SPI.h>

Collaboration diagram for SPI_FxnTable:
Collaboration graph
[legend]

Data Fields

SPI_CloseFxn closeFxn
 
SPI_ControlFxn controlFxn
 
SPI_InitFxn initFxn
 
SPI_OpenFxn openFxn
 
SPI_TransferFxn transferFxn
 
SPI_TransferCancelFxn transferCancelFxn
 
SPI_ServiceISRFxn serviceISRFxn
 

Detailed Description

The definition of a SPI function table that contains the required set of functions to control a specific SPI driver implementation.

Field Documentation

SPI_CloseFxn SPI_FxnTable::closeFxn

Function to close the specified peripheral

SPI_ControlFxn SPI_FxnTable::controlFxn

Function to implementation specific control function

SPI_InitFxn SPI_FxnTable::initFxn

Function to initialize the given data object

SPI_OpenFxn SPI_FxnTable::openFxn

Function to open the specified peripheral

SPI_TransferFxn SPI_FxnTable::transferFxn

Function to initiate a SPI data transfer

SPI_TransferCancelFxn SPI_FxnTable::transferCancelFxn

Function to cancel SPI data transfer

SPI_ServiceISRFxn SPI_FxnTable::serviceISRFxn

Function to service the SPI instance


The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated