TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
Data Fields
SPI_Transaction Struct Reference

A SPI_Transaction data structure is used with SPI_transfer(). It indicates how many SPI_FrameFormat frames are sent and received from the buffers pointed to txBuf and rxBuf. The arg variable is an user-definable argument which gets passed to the SPI_CallbackFxn when the SPI driver is in SPI_MODE_CALLBACK. More...

#include <SPI.h>

Data Fields

size_t count
 
void * txBuf
 
void * rxBuf
 
void * arg
 
SPI_Status status
 

Detailed Description

A SPI_Transaction data structure is used with SPI_transfer(). It indicates how many SPI_FrameFormat frames are sent and received from the buffers pointed to txBuf and rxBuf. The arg variable is an user-definable argument which gets passed to the SPI_CallbackFxn when the SPI driver is in SPI_MODE_CALLBACK.

Field Documentation

size_t SPI_Transaction::count

Number of frames for this transaction

void* SPI_Transaction::txBuf

void * to a buffer with data to be transmitted

void* SPI_Transaction::rxBuf

void * to a buffer to receive data

void* SPI_Transaction::arg

Argument to be passed to the callback function

SPI_Status SPI_Transaction::status

Status code set by SPI_transfer


The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated