EtherNet/IP™ Adapter  1.04.06
User Reference Manual
EI_API_ADP_QOS_STR Struct Reference

General QoS attribute parameter collection. More...

#include <EI_API_def.h>

Data Fields

uint8_t Q_Tag_Enable
 Enables or disables sending 802.1Q frames on CIP and IEEE 1588 messages. More...
 
uint8_t DSCP_PTP_Event
 DSCP value for PTP (IEEE 1588) event messages. More...
 
uint8_t DSCP_PTP_General
 DSCP value for PTP (IEEE 1588) general messages. More...
 
uint8_t DSCP_Urgent
 DSCP value for CIP transport class 0/1 Urgent priority messages. More...
 
uint8_t DSCP_Scheduled
 DSCP value for CIP transport class 0/1 Scheduled priority messages. More...
 
uint8_t DSCP_High
 DSCP value for CIP transport class 0/1 High priority messages. More...
 
uint8_t DSCP_Low
 DSCP value for CIP transport class 0/1 low priority messages. More...
 
uint8_t DSCP_Explicit
 DSCP value for CIP explicit messages (transport class 2/3 and UCMM) and all other EtherNet/IP encapsulation messages. More...
 

Detailed Description

General QoS attribute parameter collection.