MSPM0L122X_L222X Driver Library  2.05.00.05
Macros
Collaboration diagram for DL_UART_INTERRUPT:

Macros

#define DL_UART_INTERRUPT_DMA_DONE_TX   (UART_CPU_INT_IMASK_DMA_DONE_TX_SET)
 DMA done on transmit interrupt.
 
#define DL_UART_INTERRUPT_DMA_DONE_RX   (UART_CPU_INT_IMASK_DMA_DONE_RX_SET)
 DMA done on receive interrupt.
 
#define DL_UART_INTERRUPT_CTS_DONE   (UART_CPU_INT_IMASK_CTS_SET)
 Clear to send interrupt.
 
#define DL_UART_INTERRUPT_ADDRESS_MATCH   (UART_CPU_INT_IMASK_ADDR_MATCH_SET)
 9-bit mode address match interrupt
 
#define DL_UART_INTERRUPT_LINC0_MATCH   (UART_CPU_INT_IMASK_LINC0_SET)
 LINC0 match interrupt.
 
#define DL_UART_INTERRUPT_EOT_DONE   (UART_CPU_INT_IMASK_EOT_SET)
 End of transmission interrupt.
 
#define DL_UART_INTERRUPT_TX   (UART_CPU_INT_IMASK_TXINT_SET)
 UART transmit interrupt.
 
#define DL_UART_INTERRUPT_RX   (UART_CPU_INT_IMASK_RXINT_SET)
 UART receive interrupt.
 
#define DL_UART_INTERRUPT_LIN_COUNTER_OVERFLOW   (UART_CPU_INT_IMASK_LINOVF_SET)
 LIN hardware counter overflow interrupt.
 
#define DL_UART_INTERRUPT_LIN_RISING_EDGE   (UART_CPU_INT_IMASK_LINC1_SET)
 LIN rising edge LINC1 interrupt.
 
#define DL_UART_INTERRUPT_LIN_FALLING_EDGE   (UART_CPU_INT_IMASK_LINC0_SET)
 LIN falling edge LINC0 interrupt.
 
#define DL_UART_INTERRUPT_RXD_POS_EDGE   (UART_CPU_INT_IMASK_RXPE_SET)
 Positive Edge on UARTxRXD interrupt.
 
#define DL_UART_INTERRUPT_RXD_NEG_EDGE   (UART_CPU_INT_IMASK_RXNE_SET)
 Negative Edge on UARTxRXD interrupt.
 
#define DL_UART_INTERRUPT_OVERRUN_ERROR   (UART_CPU_INT_IMASK_OVRERR_SET)
 Overrun error interrupt.
 
#define DL_UART_INTERRUPT_BREAK_ERROR   (UART_CPU_INT_IMASK_BRKERR_SET)
 Break error interrupt.
 
#define DL_UART_INTERRUPT_PARITY_ERROR   (UART_CPU_INT_IMASK_PARERR_SET)
 Parity error interrupt.
 
#define DL_UART_INTERRUPT_FRAMING_ERROR   (UART_CPU_INT_IMASK_FRMERR_SET)
 Framing error interrupt.
 
#define DL_UART_INTERRUPT_RX_TIMEOUT_ERROR   (UART_CPU_INT_IMASK_RTOUT_SET)
 Receive timeout interrupt.
 
#define DL_UART_INTERRUPT_NOISE_ERROR   (UART_CPU_INT_IMASK_NERR_SET)
 Noise error interrupt.
 

Detailed Description

© Copyright 1995-2025, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale