Opus Library
|
Macros | |
#define | OPUS_APPLICATION_AUDIO |
#define | OPUS_APPLICATION_RESTRICTED_LOWDELAY |
#define | OPUS_APPLICATION_VOIP |
#define | OPUS_AUTO |
#define | OPUS_BANDWIDTH_FULLBAND |
#define | OPUS_BANDWIDTH_MEDIUMBAND |
#define | OPUS_BANDWIDTH_NARROWBAND |
#define | OPUS_BANDWIDTH_SUPERWIDEBAND |
#define | OPUS_BANDWIDTH_WIDEBAND |
#define | OPUS_BITRATE_MAX |
#define | OPUS_FRAMESIZE_100_MS 5008 |
#define | OPUS_FRAMESIZE_10_MS 5003 |
#define | OPUS_FRAMESIZE_120_MS 5009 |
#define | OPUS_FRAMESIZE_20_MS 5004 |
#define | OPUS_FRAMESIZE_2_5_MS 5001 |
#define | OPUS_FRAMESIZE_40_MS 5005 |
#define | OPUS_FRAMESIZE_5_MS 5002 |
#define | OPUS_FRAMESIZE_60_MS 5006 |
#define | OPUS_FRAMESIZE_80_MS 5007 |
#define | OPUS_FRAMESIZE_ARG 5000 |
#define | OPUS_SIGNAL_MUSIC 3002 |
#define | OPUS_SIGNAL_VOICE 3001 |
#define OPUS_APPLICATION_AUDIO |
Best for broadcast/high-fidelity application where the decoded audio should be as close as possible to the input
#define OPUS_APPLICATION_RESTRICTED_LOWDELAY |
Only use when lowest-achievable latency is what matters most. Voice-optimized modes cannot be used.
#define OPUS_APPLICATION_VOIP |
Best for most VoIP/videoconference applications where listening quality and intelligibility matter most
#define OPUS_AUTO |
Auto/default setting
#define OPUS_BANDWIDTH_FULLBAND |
20 kHz bandpass
#define OPUS_BANDWIDTH_MEDIUMBAND |
6 kHz bandpass
#define OPUS_BANDWIDTH_NARROWBAND |
4 kHz bandpass
#define OPUS_BANDWIDTH_SUPERWIDEBAND |
12 kHz bandpass
#define OPUS_BANDWIDTH_WIDEBAND |
8 kHz bandpass
#define OPUS_BITRATE_MAX |
Maximum bitrate
#define OPUS_FRAMESIZE_100_MS 5008 |
Use 100 ms frames
#define OPUS_FRAMESIZE_10_MS 5003 |
Use 10 ms frames
#define OPUS_FRAMESIZE_120_MS 5009 |
Use 120 ms frames
#define OPUS_FRAMESIZE_20_MS 5004 |
Use 20 ms frames
#define OPUS_FRAMESIZE_2_5_MS 5001 |
Use 2.5 ms frames
#define OPUS_FRAMESIZE_40_MS 5005 |
Use 40 ms frames
#define OPUS_FRAMESIZE_5_MS 5002 |
Use 5 ms frames
#define OPUS_FRAMESIZE_60_MS 5006 |
Use 60 ms frames
#define OPUS_FRAMESIZE_80_MS 5007 |
Use 80 ms frames
#define OPUS_FRAMESIZE_ARG 5000 |
Select frame size from the argument (default)
#define OPUS_SIGNAL_MUSIC 3002 |
Signal being encoded is music
#define OPUS_SIGNAL_VOICE 3001 |
Signal being encoded is voice